Customer name and TraceParts in 2023​

TraceParts is pleased to share with you the annual report 2023

2023 in numbers

0

email campaigns

0

total emails sent

0

banners on TraceParts.com

0

text ads in our newsletters

Email campaigns

Averages

25.5%

open rate

2.3%

click rate

Average in 2022

23.7%

open rate

1.8%

click rate

Successful email campaign

Subject line :

Now available – Metal 3D Printing Fundamentals White Paper

Sending date :

August 25th, 2023

27.5%

open rate

3.1%

click rate

Leads generation

Leads generation

Lead generation is a process of searching for people who may be potentially interested in your service and getting in contact with them to communicate further and convert. 

It coincides with the first step in the buyer’s journey – the awareness stage.

In 2023, you sent 8 email campaigns with the goal to collect leads. In total, all those campaigns generate 546 prospects. 

Premium banners

on Traceparts.com homepage

7 premium banners were displayed on TraceParts.com this year, for a total of 54.278 impressions. 

Banners

accross Traceparts.com

12 banners were displayed on TraceParts.com, for a total of 654.278 impressions. 

Newsletter advertising

Cool New Products newsletter

General Statistics

6

text ads

595

clickers

1001

clicks

DE

text ads90 clickers – 128 clicks

FR

text ads169 clickers211 clicks

EMEA

3 text ads336 clickers662 clicks

Webinar newsletter

General Statistics

3

text ads

195

clickers

501

clicks

North America

1 text ads60 clickers – 112 clicks

IT

3 text ads290 clickers416 clicks

FR

2 text ads136 clickers282 clicks

Marketing content

Cover picture

Mastering Email Marketing: A Comprehensive Guide

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

Media Kit 2024

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.

Cover picture

Let's talk about 2024 !

Leia Sanderson Teixeira

 

Chief Commercial Officer (CCO)

TraceParts SAS
+33 (0)279 010 299  |  +33 (0)662 511 720
lsanders@traceparts.com
www.traceparts.com