Stratasys Italy and TraceParts in 2023

Fabio, TraceParts is pleased to share with you the 2023 annual report

2023 in numbers

0

email campaigns

0

total emails sent

0

text ads in our newsletters

0

Generated

Leads 

Email campaigns

Averages

26.0%

open rate

2.0%

click rate

Average in 2022

26.0%

open rate

2.4%

click rate

Successful email campaign

Subject line :

[Ebook] Stampa 3D PolyJet Vs Altri

Sending date :

September 22nd 2023

23.7%

open rate

1.9%

click rate

65

Leads

Leads generation

Leads generation

Lead generation is a process of searching for people who may be potentially interested in your service and getting in contact with them to communicate further and convert. 

It coincides with the first step in the buyer’s journey – the awareness stage.

In 2023, you sent 9 email campaigns with the goal to collect leads. In total, all those campaigns generate 346 prospects. 

Newsletter advertising

Cool New Products newsletter

General Statistics

2

text ads

167

clickers

248

clicks

11

Leads

Webinar newsletter

General Statistics

2

text ads

924

clickers

2716

clicks

19

Leads

Marketing content

Mastering Email Marketing: A Comprehensive Guide

Unlocking the Potential of B2B Email Marketing

Media Kit 2024

Digital Maketing Solution to reach Engineers & Design Professionnals

Let's talk about 2024 !

Soukaina Rahim 

Sales Account Manager

TraceParts SAS

+33 (0)2 79 15 01 13

srahim@traceparts.com

www.traceparts.com