Xometry and TraceParts in 2022

TraceParts is pleased to share with Xometry the statistics of 2022 email campaigns

Discover more about the expectations of our audience when it comes to marketing content

This year, TraceParts sent

0

email campaigns for you 

For a total of 

0

emails

21%

average open rate 

in 2022

1.6%
average click rate 

in 2022

Your most successful email campaigns 

On open rate

24.9%

De beste manier om uw onderdelen te kopen: directe offertes & enorme capaciteit
November 15th, 2022
DU targeting

On click rate

4.2%

⚙️ Il modo più facile e veloce per reperire le sue parti

February 2nd, 2022
IT targeting

Survey:
The marketing preferences of engineers and designers

This research report about the marketing preferences of our engineering and design community was created in order to gain a clearer understanding of how and where they find the information they need to make important decisions for their companies

TraceParts 2022 email campaign statistics

These statistics are based on 458 campaigns sent out by TraceParts on behalf of its customers around the world during the first half of 2022.

Ready for 2023 ? 

Philip Boury

 

Sales Account Manager

TraceParts SAS
+33 (0)232 735 466
pboury@traceparts.com

www.traceparts.com