Ultimaker and TraceParts in 2022

TraceParts is pleased to share with Ultimaker the statistics of 2022 email campaigns, lead generation email campaigns and text ads.

Discover more about the expectations of our audience when it comes to marketing content

This year, TraceParts sent

0

email campaigns for you 

For a total of 

0

emails

25.3%

average open rate 

in 2022

2.4%
average click rate 

in 2022

2022 General Average

23.9%   OPEN RATE

2.1%   CLICK RATE

Your most successful email campaigns 

On open rate

31%

Historia de éxito: Obtenga más información sobre las posibilidades de usar la impresión 3D para optimizar la producción
May 2nd, 2022

On click rate

4%

Comment utiliser l’impression 3D pour optimiser l’efficacité de votre production

February 21, 2022

This year, TraceParts sent 20 lead generation email campaigns for you which generated 1 028 leads in total

The best performing of these generated 88 leads. The topic was “Download: Introduction to FFF 3D Printing”

Your text ads in newsletters

Summary of your text ad :

 

117 clickers

157 clicks

22 leads generated

Survey:
The marketing preferences of engineers and designers

This research report about the marketing preferences of our engineering and design community was created in order to gain a clearer understanding of how and where they find the information they need to make important decisions for their companies

TraceParts 2022 email campaign statistics

These statistics are based on 458 campaigns sent out by TraceParts on behalf of its customers around the world during the first half of 2022.

Ready for 2023 ? 

Leia Sanderson Teixeira

 

Chief Commercial Officer (CCO)

TraceParts SAS
+33 (0)279 010 299  |  +33 (0)662 511 720
lsanders@traceparts.com
www.traceparts.com