SolidWorks and TraceParts in 2022

TraceParts is pleased to share with SolidWorks the statistics of 2022 email campaigns, lead generation email campaigns.

Discover more about the expectations of our audience when it comes to marketing content

This year, TraceParts sent

0

email campaigns for you 

For a total of 

0

emails

18.6%

average open rate 

in 2022

1.7%
average click rate 

in 2022

Your most successful email campaigns 

On open rate

33.8%

Offers End on 30th June

June 20th, 2022
NL targeting

On click rate

3.7%

Lag produkter av høyere kvalitet raskere med
SOLIDWORKS® 2022
January 12th, 2022
NO targeting

This year, TraceParts sent 8 lead generation email campaigns for you which generated 998 leads in total

The best performing of these generated 150 leads. The topic was “SOLIDWORKS Tips and Tricks”

Survey:
The marketing preferences of engineers and designers

This research report about the marketing preferences of our engineering and design community was created in order to gain a clearer understanding of how and where they find the information they need to make important decisions for their companies

TraceParts 2022 email campaign statistics

These statistics are based on 458 campaigns sent out by TraceParts on behalf of its customers around the world during the first half of 2022.

Ready for 2023 ? 

Philip Boury

 

Sales Account Manager

TraceParts SAS
+33 (0)232 735 466
pboury@traceparts.com

www.traceparts.com