Stratasys and TraceParts in 2022

TraceParts is pleased to share with Stratasys the statistics of 2022 email campaigns and lead generation email campaigns.

Discover more about the expectations of our audience when it comes to marketing content

This year, TraceParts sent

0

email campaigns for you 

For a total of 

0

emails

26%

average open rate 

in 2022

2.4%
average click rate 

in 2022

2022 General Average

23.9%   OPEN RATE

2.1%   CLICK RATE

Your most successful email campaigns 

On open rate

30.3%

[GUIDA] Risolvere le sfide della Supply Chain per la produzione in serie e di pezzi di ricambio
November 8th, 2022

On click rate

3.2%

La stampa 3D multimateriale fatta per gli ingegneri


October 21st, 2022

This year, TraceParts sent 4 lead generation email campaigns for you which generated 231leads in total

The best performing of these generated 110 leads.

The topic was “Meglio la Lavorazione CNC o la Stampa 3D?”

Survey:
The marketing preferences of engineers and designers

This research report about the marketing preferences of our engineering and design community was created in order to gain a clearer understanding of how and where they find the information they need to make important decisions for their companies

TraceParts 2022 email campaign statistics

These statistics are based on 458 campaigns sent out by TraceParts on behalf of its customers around the world during the first half of 2022.

Ready for 2023 ? 

Soukaina Rahim

 

Sales Account Manager

TraceParts SAS

+33 2 79 15 01 13

srahim@traceparts.com

www.traceparts.com