SolidWorks and TraceParts in 2022

TraceParts is pleased to share with SolidWorks the statistics of 2022 email campaignslead generation email campaigns and text ads.

Discover more about the expectations of our audience when it comes to marketing content

This year, TraceParts sent

0

email campaigns for you 

For a total of 

0

emails

26.9%

average open rate 

in 2022

1.9%
average click rate 

in 2022

2022 General Average

23.9%   OPEN RATE

2.1%   CLICK RATE

Your most successful email campaigns 

On open rate

37.3%

[RELATÓRIO] As melhores estratégias da Indústria para aumentar a eficiência
September 6th, 2022
PT targeting

On click rate

3.9%

[VIDEO] Descubre la reinvención del diseño y la fabricación
April 5th, 2022
ES targeting

This year, TraceParts sent 8 lead generation email campaigns for you which generated 765 leads in total

The best performing of these generated 122 leads. The topic was “Le top 10 de SOLIDWORKS 2023 : Et vous ? Quelle est votre fonctionnalité préférée ? “

Your text ads in newsletters

Summary of your text ad :

 

692 clickers

986 clicks

Survey:
The marketing preferences of engineers and designers

This research report about the marketing preferences of our engineering and design community was created in order to gain a clearer understanding of how and where they find the information they need to make important decisions for their companies

TraceParts 2022 email campaign statistics

These statistics are based on 458 campaigns sent out by TraceParts on behalf of its customers around the world during the first half of 2022.

Ready for 2023 ? 

Laetitia Rimbert

 

Business Development Manager
Digital Marketing Services

TraceParts SAS
+33 (0)232 735 465 | +33 (0)660 684 606

lsanders@traceparts.com
www.traceparts.com