Siemens and TraceParts in 2022

TraceParts is pleased to share with Siemens the statistics of 2022 email campaigns, lead generation email campaigns, banners and text ads.

Discover more about the expectations of our audience when it comes to marketing content

This year, TraceParts sent

0

email campaigns for you 

For a total of 

0

emails

25.3%

average open rate 

in 2022

1.6%
average click rate 

in 2022

2022 General Average

23.9%   OPEN RATE

2.1%   CLICK RATE

Your most successful email campaigns 

On open rate

66.5%

Improve your engineering innovation
July 19th, 2022
EN-BE

On click rate

5%

Must-see webinar: Best product requirements tools
September 1st, 2022
EN-BE

This year, TraceParts sent 2 lead generation email campaigns for you which generated 560 leads in total

The best performing of these generated 435 leads. The topic was “[eBook] Waiting on a design review? Here’s how to speed it up.”

Your banners on TraceParts.com

Summary of your banner campaigns this year :

 

16 premium banners

976,226 impressions

5 053 clicks

Your top performer generated  1 569 clicks 

Your text ads in newsletters

Summary of your text ads this year :

 

13 text ads

2 036 clickers

3 042 clicks

21 leads generated

Survey:
The marketing preferences of engineers and designers

This research report about the marketing preferences of our engineering and design community was created in order to gain a clearer understanding of how and where they find the information they need to make important decisions for their companies

TraceParts 2022 email campaign statistics

These statistics are based on 458 campaigns sent out by TraceParts on behalf of its customers around the world during the first half of 2022.

Ready for 2023 ? 

Leia Sanderson Teixeira

 

Chief Commercial Officer (CCO)

TraceParts SAS
+33 (0)279 010 299  |  +33 (0)662 511 720
lsanders@traceparts.com
www.traceparts.com