DE
7
Number of clickers : 1,633
Number of clicks : 2,222
FR
7
Number of clickers : 734
Number of clicks : 945
IT
7
Number of clickers : 671
Number of clicks : 827
EMEA
7
Number of clickers : 1,604
Number of clicks : 2,151
North America
7
Number of clickers : 939
Number of clicks : 1,090
Ready to book the next text ad ?

Philip Boury
Sales Account Manager
TraceParts SAS
+33 (0)232 735 466