PTC and TraceParts in 2022

TraceParts is pleased to share with PTC the statistics of 2022 email campaigns, lead generation email campaigns and text ads.

Discover more about the expectations of our audience when it comes to marketing content

This year, TraceParts sent

0

email campaigns for you 

For a total of 

0

emails

23.8%

average open rate 

in 2022

2.1%
average click rate 

in 2022

2022 General Average

23.9%   OPEN RATE

2.1%   CLICK RATE

Your most successful email campaigns 

On open rate

34%

5 reasons to standardize on a single CAD platform

May 24th, 2022

On click rate

3.1%

誠摯邀請6/16
Creo 9 台灣推出線上論壇 -製造業CAD年度技術盛宴
June 8th, 2022

Your text ads in newsletters

Summary of your text ads this year :

 

35 text ads

5,581 clickers

7,224 clicks

Survey:
The marketing preferences of engineers and designers

This research report about the marketing preferences of our engineering and design community was created in order to gain a clearer understanding of how and where they find the information they need to make important decisions for their companies

TraceParts 2022 email campaign statistics

These statistics are based on 458 campaigns sent out by TraceParts on behalf of its customers around the world during the first half of 2022.

Ready for 2023 ? 

Philip Boury

 

Sales Account Manager

TraceParts SAS
+33 (0)279 010 299  |  +33 (0)662 511 720
lsanders@traceparts.com
www.traceparts.com