EPLAN et TraceParts en 2022

TraceParts a le plaisir de partager avec EPLAN les statistiques des campagnes email

Discover more about the expectations of our audience when it comes to marketing content

This year, TraceParts sent

0

email campaigns for you 

For a total of 

0

emails

25%

average open rate 

in 2022

2.7%
average click rate 

in 2022

2022 General Average

23.9%   OPEN RATE

2.1%   CLICK RATE

Your most successful email campaigns 

On open rate

26%

Energy & Utility businesses want to

achieve Digital Lifecycle Excellence

On click rate

3.1%

Multiphysics simulation improves

design, controls, operation

Ready for 2023 ? 

Anne Jeannot

 

Sales Account Manager

TraceParts SAS +33 (0)2 79 15 01 05 ajeannot@traceparts.com www.traceparts.com