BMF and TraceParts in 2022

TraceParts is pleased to share with BMF the statistics of 2022 email campaigns and text ads.

Discover more about the expectations of our audience when it comes to marketing content

This year, TraceParts sent

0

email campaigns for you 

For a total of 

0

emails

31.8%

average open rate 

in 2022

2.5%
average click rate 

in 2022

2022 General Average

23.9%   OPEN RATE

2.1%   CLICK RATE

Your most successful email campaigns 

On open rate

38.6%

[Webinar] Mit Mikro-3D-Druck die
Miniaturisierung erleichtern
March 29th, 2022

On click rate

3%

Neue Möglichkeiten durch Mikro-3D-Druck
March 2nd, 2022

 

Your text ads in newsletters

Summary of your text ads this year :

 

99 clickers

132 clicks

Survey:
The marketing preferences of engineers and designers

This research report about the marketing preferences of our engineering and design community was created in order to gain a clearer understanding of how and where they find the information they need to make important decisions for their companies

TraceParts 2022 email campaign statistics

These statistics are based on 458 campaigns sent out by TraceParts on behalf of its customers around the world during the first half of 2022.

Ready for 2023 ? 

Ana Krizanovic

 

Sales and Marketing Manager

TraceParts America LLC
+1 (513) 275-6937
akrizanovic@traceparts.com www.traceparts.com