Avnet Abacus x EBV Elektronik and TraceParts in 2022

TraceParts is pleased to share with Avnet Abacus x EBV Elektronik the statistics of 2022 email campaignsbanners and text ads.

Discover more about the expectations of our audience when it comes to marketing content

This year, TraceParts sent

0

email campaigns for you 

For a total of 

0

emails

22.7%

average open rate 

in 2022

1.3%
average click rate 

in 2022

Your most successful email campaigns 

On open rate

24.9%

EV Charging: The Power Of Three
July 4th, 2022

On click rate

1.7%

Download the EV Charging Infrastructure Designbook now!
September 19th, 2022

Your banners on TraceParts.com

Summary of your banner campaigns this year :

 

3 banner ads

3 premium banners

2 343 136 impressions

655 clicks

Your top performer generated 87 clicks

Your text ads in newsletters

Summary of your text ads this year : 214 clickers 250 clicks

Survey:
The marketing preferences of engineers and designers

This research report about the marketing preferences of our engineering and design community was created in order to gain a clearer understanding of how and where they find the information they need to make important decisions for their companies

TraceParts 2022 email campaign statistics

These statistics are based on 458 campaigns sent out by TraceParts on behalf of its customers around the world during the first half of 2022.

Ready for 2023 ? 

Leia Sanderson Teixeira

 

Chief Commercial Officer (CCO)

TraceParts SAS
+33 (0)279 010 299  |  +33 (0)662 511 720
lsanders@traceparts.com
www.traceparts.com