

Mouser and TraceParts in 2021
Average Statistics in 2021
_________________



OPEN RATE
21.7%
CLICK RATE
3.1%
BEST
OPEN RATE
29.6%
BEST
CLICK RATE
8.3%
BEST
Cumulated opens/
messages sent
46.8%
BEST
Cumulated Clickers/
messages sent
69.4%
Last year, TraceParts sent 41 campaigns for you
for a total of 418,755 emails
And the winner is…
_________________
Subject line :
❞ Speciale NOR-technologie ontwikkeld door Cypress/Infineon
❞
Sending date:
November 17th, 2021

ID : 505658-000043

ID : 505658-000046
Subject line :
❞ Renesas maximiert die Vorteile von BLDC
❞
Sending date:
December 14th, 2021
Subject line :
❞ I prodotti più recenti di CUI Devices
❞
Sending date:
May 20th, 2021

ID : 504624-000041

ID : 504624-000040
Subject line :
❞ Les nouveaux produits de CUI Devices
❞
Sending date:
May 20th, 2021
Learn more about our Parts Vendors customers
_________________
Our Parts Vendors customers send emails in these regions of the world mainly…

Visit our website to find out more about our 3D marketing solutions for Manufacturers & Distributors of industrial components
69%
Northern America
85%
Northern Europe
49%
Southern Europe
32%
Eastern Europe
35%
Asia
19%
Australia &
New Zealand
17%
Western
Europe
10%
Others
Countries
Your contact for 2022
_________________

Chief Commercial Officer (CCO)
TraceParts SAS
+33 (0)279 010 299 | +33 (0)662 511 720
lsanders@traceparts.com | www.traceparts.com
Parc Eco Normandie,
76430 St Romain – France
Need to talk? Feel free to book a meeting in my calendar!