

Your campaigns with TraceParts in 2021
Average Statistics in 2021
_________________



OPEN RATE
21.9%
CLICK RATE
3.4%
BEST
OPEN RATE
29.3%
BEST
CLICK RATE
7.8%
This year, TraceParts has sent for you 31 420 emails
on the occasion of your 5 campaigns
And the winner is…
_________________
Subject line :
❞ Discover our total solution for automation in the food industry
❞
Sending date :
2021, November 17th


Subject line :
❞ How to future-proof your F&B production?
❞
Sending date :
2021, May 18th
Learn more about our Parts Vendors customers
_________________
Our Parts Vendors customers send emails in these regions of the world mainly…

69%
Northern America
85%
Northern Europe
49%
Southern Europe
32%
Eastern Europe
35%
Asia
19%
Australia &
New Zealand
17%
Western
Europe
10%
Others
Countries
Your contact for 2022
_________________

Sales Account Manager
TraceParts SAS
+33 (0)232 735 466
pboury@traceparts.com | www.traceparts.com
Parc Eco Normandie, 76430 St Romain – France