2023 Material Guide for Ultrafast 3D Printing

Featuring xCERAMIC, xPEEK, xABS, xPP, and More.

Introduction

Learn about the latest ultrafast 3D printing materials in 2023. Which material can withstand the high heat and pressure to produce 15,000 shots in a blow molding machine? Which resins are being used for production parts that need to withstand UV, changing temperatures, and other outdoor elemental conditions? And this new ceramic material is the fastest 3D printing material but can also withstand the highest temperatures.

 

Want to know what other types of materials can be printed in minutes? Check out the guide.

This guide focuses on:
  • Updated materials for 2023
  • Characteristics and uses of materials
  • Certified testing specifications of each material
  • Material-use case studies

Download the full guide

Nexa3D-EN-230130
GDPR