Designed and manufactured in Italy by Finder, OPTA is the perfect programmable logic relay for easily creating multiple applications in industrial automation, OEM, and building automation.

 

Available in Codesys and Arduino Pro versions, OPTA is now a complete range consisting of three OPTA models (Lite, Plus, Advanced), EMR, SSR, and analog expansion modules (available for all OPTA versions) designed to add inputs and/or output sand the switch mode power supplies Type 78.12.1.230.2482 and 78.25.1.230.2482, to allow OPTA to function correctly even when loads are activated, avoiding processing or operating interruptions and protecting it from events in the electrical system.

Fill out the form to access OPTA content

1Finder-ENem-251209-dtt71
I confirm that my personal information may be processed in accordance with TraceParts Privacy Policy and may be shared exclusively with Finder