onsemi AR0830 Hyperlux™ LP Image Sensor

8.3 MP, Rolling Shutter

Introducing the AR0830 image sensor from onsemi’s Hyperlux™ LP lineup, this product is a Back-Side Illuminated (BSI) Stacked CMOS digital image sensor sporting a 1/2.9−inch form factor and a generous 3840 x 2160 active-pixel array.


The AR0830 features the ability to capture images in both linear and enhanced Dynamic Range (eDR) modes, all thanks to its rolling-shutter readout. Its meticulous design aimed at delivering top-tier performance while emphasizing low power consumption.


It is supported by a 1.4 μm BSI pixel also from onsemi, ensuring quality and efficiency, particularly in low light and NIR wavelengths.


With its programmable features, onsemi’s AR0830 sensor becomes an invaluable asset at the edge, offering versatile data capturing capabilities while maintaining impressively low power consumption.

Features

 

  • Lowest Power Consumption among Comparable Offerings in the Industry
  • Enhanced NIR Response in 850nm & 940nm Wavelength
  • Wake on Motion (WOM)
  • Multiple Subsampling Modes – Binning, summing, Skipping, Windowing
  • Multiple Functional Modes – Global Reset Release (GRR), Trigger, Context Switching
  • Enhanced Dynamic Range (eDR) & Line Interleaved HDR (LI-HDR) Modes

End Products

 

 

  • Videoconferencing Endpoints
  • Webcam
  • Video Doorbells
  • AR/VR/XR Headsets
  • Machine Vision Cameras
  • Retail In-store Cameras
  • Facial Recognition Systems
  • Bodycams

Applications

 

  • Smart Access
  • Virtual & Augmented Reality
  • Machine Vision
  • Retail Analytics
  • Biometrics
  • Wearables

Sign up to qualify for a free AR0830 Module compatible with the Future Electronics Goldilocks Platform, an NXP i.MX8M Plus demonstration system

1FutureElectronic-EUen-250707-DTT66
GDPR